BTS50025-1TEA
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
DiagnosticsSense
-
FamilyPower PROFET™ 12V
-
IL (Short Circuit Current)60 A
-
Load Current26 A
-
MountingSMD
-
Nominal Load Current per channel26 A
-
Operating Temperature-40 °C to 150 °C
-
Planned to be available until at least2035
-
QualificationAutomotive
-
RDS (on) (@ Tj = 25°C)2.7 mΩ
-
Recommended Operating Voltage3.1 V to 27 V
-
toff (Turn OFF time) max450 µs
-
ton (Turn ON time) max250 µs
| Recommended | ||
|
OPN
|
BTS500251TEAAUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Proportional load current sense
- Short circuit /Overtemperature detection
- Latched status after event
- Reverse battery protection
- Short circuit protection with latch
- Overtemperature protection with latch
- Enhanced short circuit operation
- Smart clamping protection function
Benefits
- Lowest Rdson HSS in DPAK
- High inrush capability
- best in class of current sense accuracy
Diagrams